701-01048-024 STRAIGHT SLEEVE
10387899
MFG #: Duralon
$0.00
/ EA
- Inner Diameter [Max] (in): 3.01 in
- Inner Diameter [Min] (in): 3.01 in
- Length [Min] (in): 0.73 in
- Outer Diameter [Max] (in): 3.5 in
- Outer Diameter [Min] (in): 3.5 in
- Wall Style: Heavywall
- Bearing Brand: REX DURALON
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 43,916.8 lb
- Max Static Load (lb): 120,771.2 lb
- Net Weight: 0.13
- Weight unit: LB
Duralon 701-01048-024 Heavywall Straight Sleeve Filament Bearing