701-00032-184 STRAIGHT SLEEVE
10387927
MFG #: Duralon
$0.00
/ EA
- Inner Diameter [Max] (in): 2 in
- Inner Diameter [Min] (in): 2 in
- Length [Min] (in): 5.73 in
- Outer Diameter [Max] (in): 2.19 in
- Outer Diameter [Min] (in): 2.188 in
- Wall Style: Thinwall
- Bearing Brand: REX DURALON
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 229,543.8 lb
- Max Static Load (lb): 883,743.63 lb
- Net Weight: 0.25
- Weight unit: LB
Duralon Filament Bearing - Catalogue Thinwall Series