701-01096-184 STRAIGHT SLEEVE
10387933
MFG #: Duralon
$0.00
/ EA
- Inner Diameter [Max] (in): 6.02 in
- Inner Diameter [Min] (in): 6.01 in
- Length [Min] (in): 5.73 in
- Outer Diameter [Max] (in): 6.5 in
- Outer Diameter [Min] (in): 6.5 in
- Wall Style: Heavywall
- Bearing Brand: REX DURALON
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 688,975.2 lb
- Max Static Load (lb): 1,894,681.8 lb
- Net Weight: 1.94
- Weight unit: LB
Duralon Filament Bearing - Catalogue Heavywall Series