701-01080-152 STRAIGHT SLEEVE
10388050
MFG #: Duralon
$0.00
/ EA
- Inner Diameter [Max] (in): 5.01 in
- Inner Diameter [Min] (in): 5.01 in
- Length [Min] (in): 4.72 in
- Outer Diameter [Max] (in): 5.5 in
- Outer Diameter [Min] (in): 5.5 in
- Wall Style: Heavywall
- Bearing Brand: REX DURALON
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 472,849.6 lb
- Max Static Load (lb): 1,300,336.4 lb
- Net Weight: 1.35
- Weight unit: LB
Duralon 701-01080-152 Heavywall Straight Sleeve Filament Bearing