701-00032-050 STRAIGHT SLEEVE
10388058
MFG #: Duralon
$0.00
/ EA
- Inner Diameter [Max] (in): 2 in
- Inner Diameter [Min] (in): 2 in
- Length [Min] (in): 1.54 in
- Outer Diameter [Max] (in): 2.19 in
- Outer Diameter [Min] (in): 2.188 in
- Wall Style: Thinwall
- Bearing Brand: REX DURALON
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 61,772.52 lb
- Max Static Load (lb): 237,824.2 lb
- Net Weight: 0.07
- Weight unit: LB
Duralon Filament Bearing - Catalogue Thinwall Series