701-00032-044 STRAIGHT SLEEVE
10388111
MFG #: Duralon
$0.00
/ EA
- Inner Diameter [Max] (in): 2 in
- Inner Diameter [Min] (in): 2 in
- Length [Min] (in): 1.36 in
- Outer Diameter [Max] (in): 2.19 in
- Outer Diameter [Min] (in): 2.188 in
- Wall Style: Thinwall
- Bearing Brand: REX DURALON
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 54,281.3 lb
- Max Static Load (lb): 208,983.01 lb
- Net Weight: 0.06
- Weight unit: LB
Duralon Filament Bearing - Catalogue Thinwall Series