701-01052-019 STRAIGHT SLEEVE
10388165
MFG #: Duralon
$0.00
/ EA
- Inner Diameter [Max] (in): 3.26 in
- Inner Diameter [Min] (in): 3.26 in
- Length [Min] (in): 0.57 in
- Outer Diameter [Max] (in): 3.75 in
- Outer Diameter [Min] (in): 3.75 in
- Wall Style: Heavywall
- Bearing Brand: REX DURALON
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 37,401.84 lb
- Max Static Load (lb): 102,855.06 lb
- Net Weight: 0.11
- Weight unit: LB
Duralon Filament Bearing - Catalogue Heavywall Series