701-01072-192 STRAIGHT SLEEVE
10388317
MFG #: Duralon
$0.00
/ EA
- Inner Diameter [Max] (in): 4.51 in
- Inner Diameter [Min] (in): 4.51 in
- Length [Min] (in): 5.98 in
- Outer Diameter [Max] (in): 5 in
- Outer Diameter [Min] (in): 5 in
- Wall Style: Heavywall
- Bearing Brand: REX DURALON
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 539,515.6 lb
- Max Static Load (lb): 1,483,667.9 lb
- Net Weight: 1.54
- Weight unit: LB
Duralon 701-01072-192 Heavywall Straight Sleeve Filament Bearing