701-00024-152 STRAIGHT SLEEVE
10388336
MFG #: Duralon
$0.00
/ EA
- Inner Diameter [Max] (in): 1.5 in
- Inner Diameter [Min] (in): 1.5 in
- Length [Min] (in): 4.73 in
- Outer Diameter [Max] (in): 1.69 in
- Outer Diameter [Min] (in): 1.688 in
- Wall Style: Thinwall
- Bearing Brand: REX DURALON
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 142,183.8 lb
- Max Static Load (lb): 547,407.63 lb
- Net Weight: 0.16
- Weight unit: LB
Duralon Filament Bearing - Catalogue Thinwall Series