701-01080-576 STRAIGHT SLEEVE
10388339
MFG #: Duralon
$0.00
/ EA
- Inner Diameter [Max] (in): 5.01 in
- Inner Diameter [Min] (in): 5.01 in
- Length [Min] (in): 18.23 in
- Outer Diameter [Max] (in): 5.5 in
- Outer Diameter [Min] (in): 5.5 in
- Wall Style: Heavywall
- Bearing Brand: REX DURALON
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 1,826,281.4 lb
- Max Static Load (lb): 5,022,273.85 lb
- Net Weight: 1.65
- Weight unit: LB
Duralon 701-01080-576 Heavywall Straight Sleeve Filament Bearing