701-01064-176 STRAIGHT SLEEVE
10388355
MFG #: Duralon
$0.00
/ EA
- Inner Diameter [Max] (in): 4.01 in
- Inner Diameter [Min] (in): 4.01 in
- Length [Min] (in): 5.48 in
- Outer Diameter [Max] (in): 4.5 in
- Outer Diameter [Min] (in): 4.5 in
- Wall Style: Heavywall
- Bearing Brand: REX DURALON
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 439,386.4 lb
- Max Static Load (lb): 1,208,312.6 lb
- Net Weight: 0.23
- Weight unit: LB
Duralon Filament Bearing - Catalogue Heavywall Series