701-01028-132 STRAIGHT SLEEVE
10388380
MFG #: Duralon
$0.00
/ EA
- Inner Diameter [Max] (in): 1.76 in
- Inner Diameter [Min] (in): 1.76 in
- Length [Min] (in): 4.11 in
- Outer Diameter [Max] (in): 2.25 in
- Outer Diameter [Min] (in): 2.25 in
- Wall Style: Heavywall
- Bearing Brand: REX DURALON
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 144,331.8 lb
- Max Static Load (lb): 396,912.45 lb
- Net Weight: 0.45
- Weight unit: LB
Duralon Filament Bearing - Catalogue Heavywall Series