701-00028-036 STRAIGHT SLEEVE
10388389
MFG #: Duralon
$0.00
/ EA
- Inner Diameter [Max] (in): 1.75 in
- Inner Diameter [Min] (in): 1.75 in
- Length [Min] (in): 1.11 in
- Outer Diameter [Max] (in): 1.94 in
- Outer Diameter [Min] (in): 1.938 in
- Wall Style: Thinwall
- Bearing Brand: REX DURALON
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 38,741.3 lb
- Max Static Load (lb): 149,154.01 lb
Duralon 701-00028-036 Thinwall Straight Sleeve Filament Bearing