701-01060-074 STRAIGHT SLEEVE
10388418
MFG #: Duralon
$0.00
/ EA
- Inner Diameter [Max] (in): 3.76 in
- Inner Diameter [Min] (in): 3.76 in
- Length [Min] (in): 2.29 in
- Outer Diameter [Max] (in): 4.25 in
- Outer Diameter [Min] (in): 4.25 in
- Wall Style: Heavywall
- Bearing Brand: REX DURALON
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 172,266.72 lb
- Max Static Load (lb): 473,733.48 lb
- Net Weight: 0.50
- Weight unit: LB
Duralon Filament Bearing - Catalogue Heavywall Series