701-01068-096 STRAIGHT SLEEVE
10388462
MFG #: Duralon
$0.00
/ EA
- Inner Diameter [Max] (in): 4.26 in
- Inner Diameter [Min] (in): 4.26 in
- Length [Min] (in): 2.98 in
- Outer Diameter [Max] (in): 4.75 in
- Outer Diameter [Min] (in): 4.75 in
- Wall Style: Heavywall
- Bearing Brand: REX DURALON
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 253,836.4 lb
- Max Static Load (lb): 698,050.1 lb
- Net Weight: 0.73
- Weight unit: LB
Duralon 701-01068-096 Heavywall Straight Sleeve Filament Bearing