701-01096-090 STRAIGHT SLEEVE
10388472
MFG #: Duralon
$0.00
/ EA
- Inner Diameter [Max] (in): 6.02 in
- Inner Diameter [Min] (in): 6.01 in
- Length [Min] (in): 2.79 in
- Outer Diameter [Max] (in): 6.5 in
- Outer Diameter [Min] (in): 6.5 in
- Wall Style: Heavywall
- Bearing Brand: REX DURALON
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 335,710.08 lb
- Max Static Load (lb): 923,202.72 lb
- Net Weight: 0.95
- Weight unit: LB
Duralon Filament Bearing - Catalogue Heavywall Series