701-01104-445 STRAIGHT SLEEVE
10388477
MFG #: Duralon
$0.00
/ EA
- Inner Diameter [Max] (in): 6.52 in
- Inner Diameter [Min] (in): 6.51 in
- Length [Min] (in): 14.14 in
- Outer Diameter [Max] (in): 7 in
- Outer Diameter [Min] (in): 7 in
- Wall Style: Heavywall
- Bearing Brand: REX DURALON
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 1,841,072.64 lb
- Max Static Load (lb): 5,062,949.76 lb
- Net Weight: 5.14
- Weight unit: LB
Duralon Filament Bearing - Catalogue Heavywall Series