701-01080-224 STRAIGHT SLEEVE
10388488
MFG #: Duralon
$0.00
/ EA
- Inner Diameter [Max] (in): 5.01 in
- Inner Diameter [Min] (in): 5.01 in
- Length [Min] (in): 6.98 in
- Outer Diameter [Max] (in): 5.5 in
- Outer Diameter [Min] (in): 5.5 in
- Wall Style: Heavywall
- Bearing Brand: REX DURALON
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 699,256.4 lb
- Max Static Load (lb): 1,922,955.1 lb
- Net Weight: 1.98
- Weight unit: LB
Duralon 701-01080-224 Heavywall Straight Sleeve Filament Bearing