701-01028-314 STRAIGHT SLEEVE
10388583
MFG #: Duralon
$0.00
/ EA
- Inner Diameter [Max] (in): 1.76 in
- Inner Diameter [Min] (in): 1.76 in
- Length [Min] (in): 9.78 in
- Outer Diameter [Max] (in): 2.25 in
- Outer Diameter [Min] (in): 2.25 in
- Wall Style: Heavywall
- Bearing Brand: REX DURALON
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 343,935.12 lb
- Max Static Load (lb): 945,821.58 lb
- Net Weight: 1.07
- Weight unit: LB
Duralon Filament Bearing - Catalogue Heavywall Series