701-01076-300 STRAIGHT SLEEVE
10388634
MFG #: Duralon
$0.00
/ EA
- Inner Diameter [Max] (in): 4.76 in
- Inner Diameter [Min] (in): 4.76 in
- Length [Min] (in): 9.36 in
- Outer Diameter [Max] (in): 5.25 in
- Outer Diameter [Min] (in): 5.25 in
- Wall Style: Heavywall
- Bearing Brand: REX DURALON
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 890,596 lb
- Max Static Load (lb): 2,449,139 lb
- Net Weight: 1.42
- Weight unit: LB
Duralon Filament Bearing - Catalogue Heavywall Series