701-01064-172 STRAIGHT SLEEVE
10388676
MFG #: Duralon
$0.00
/ EA
- Inner Diameter [Max] (in): 4.01 in
- Inner Diameter [Min] (in): 4.01 in
- Length [Min] (in): 5.36 in
- Outer Diameter [Max] (in): 4.5 in
- Outer Diameter [Min] (in): 4.5 in
- Wall Style: Heavywall
- Bearing Brand: REX DURALON
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 429,363.9 lb
- Max Static Load (lb): 1,180,750.73 lb
- Net Weight: 1.24
- Weight unit: LB
Duralon Filament Bearing - Catalogue Heavywall Series