701-01040-368 STRAIGHT SLEEVE
10388704
MFG #: Duralon
$0.00
/ EA
- Inner Diameter [Max] (in): 2.51 in
- Inner Diameter [Min] (in): 2.51 in
- Length [Min] (in): 11.51 in
- Outer Diameter [Max] (in): 3 in
- Outer Diameter [Min] (in): 3 in
- Wall Style: Heavywall
- Bearing Brand: REX DURALON
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 577,090.8 lb
- Max Static Load (lb): 1,586,999.7 lb
- Net Weight: 1.72
- Weight unit: LB
Duralon Filament Bearing - Catalogue Heavywall Series