701-01100-576 STRAIGHT SLEEVE
10388760
MFG #: Duralon
$0.00
/ EA
- Inner Diameter [Max] (in): 6.27 in
- Inner Diameter [Min] (in): 6.26 in
- Length [Min] (in): 18.23 in
- Outer Diameter [Max] (in): 6.75 in
- Outer Diameter [Min] (in): 6.75 in
- Wall Style: Heavywall
- Bearing Brand: REX DURALON
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 2,283,125.2 lb
- Max Static Load (lb): 6,278,594.3 lb
- Net Weight: 6.41
- Weight unit: LB
Duralon 701-01100-576 Heavywall Straight Sleeve Filament Bearing