701-01080-188 STRAIGHT SLEEVE
10388818
MFG #: Duralon
$0.00
/ EA
- Inner Diameter [Max] (in): 5.01 in
- Inner Diameter [Min] (in): 5.01 in
- Length [Min] (in): 5.86 in
- Outer Diameter [Max] (in): 5.5 in
- Outer Diameter [Min] (in): 5.5 in
- Wall Style: Heavywall
- Bearing Brand: REX DURALON
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 586,553.9 lb
- Max Static Load (lb): 1,613,023.23 lb
Duralon Filament Bearing - Catalogue Heavywall Series