701-01080-332 STRAIGHT SLEEVE
10388863
MFG #: Duralon
$0.00
/ EA
- Inner Diameter [Max] (in): 5.01 in
- Inner Diameter [Min] (in): 5.01 in
- Length [Min] (in): 10.38 in
- Outer Diameter [Max] (in): 5.5 in
- Outer Diameter [Min] (in): 5.5 in
- Wall Style: Heavywall
- Bearing Brand: REX DURALON
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 1,039,868.4 lb
- Max Static Load (lb): 2,859,638.1 lb
- Net Weight: 2.95
- Weight unit: LB
Duralon Filament Bearing - Catalogue Heavywall Series