701-01108-576 STRAIGHT SLEEVE
10388882
MFG #: Duralon
$0.00
/ EA
- Inner Diameter [Max] (in): 6.77 in
- Inner Diameter [Min] (in): 6.76 in
- Length [Min] (in): 18.23 in
- Outer Diameter [Max] (in): 7.25 in
- Outer Diameter [Min] (in): 7.25 in
- Wall Style: Heavywall
- Bearing Brand: REX DURALON
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 2,465,425.2 lb
- Max Static Load (lb): 6,779,919.3 lb
- Net Weight: 6.89
- Weight unit: LB
Duralon 701-01108-576 Heavywall Straight Sleeve Filament Bearing