701-01080-150 STRAIGHT SLEEVE
10388934
MFG #: Duralon
$0.00
/ EA
- Inner Diameter [Max] (in): 5.01 in
- Inner Diameter [Min] (in): 5.01 in
- Length [Min] (in): 4.67 in
- Outer Diameter [Max] (in): 5.5 in
- Outer Diameter [Min] (in): 5.5 in
- Wall Style: Heavywall
- Bearing Brand: REX DURALON
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 467,640.24 lb
- Max Static Load (lb): 1,286,010.66 lb
- Net Weight: 1.33
- Weight unit: LB
Duralon Filament Bearing - Catalogue Heavywall Series