701-01030-320 STRAIGHT SLEEVE
10388956
MFG #: Duralon
$0.00
/ EA
- Inner Diameter [Max] (in): 1.89 in
- Inner Diameter [Min] (in): 1.88 in
- Length [Min] (in): 10.01 in
- Outer Diameter [Max] (in): 2.38 in
- Outer Diameter [Min] (in): 2.375 in
- Wall Style: Heavywall
- Bearing Brand: REX DURALON
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 376,788.3 lb
- Max Static Load (lb): 1,036,167.83 lb
- Net Weight: 1.15
- Weight unit: LB
Duralon Filament Bearing - Catalogue Heavywall Series