701-01088-072 STRAIGHT SLEEVE
10388970
MFG #: Duralon
$0.00
/ EA
- Inner Diameter [Max] (in): 5.52 in
- Inner Diameter [Min] (in): 5.51 in
- Length [Min] (in): 2.23 in
- Outer Diameter [Max] (in): 6 in
- Outer Diameter [Min] (in): 6 in
- Wall Style: Heavywall
- Bearing Brand: REX DURALON
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 245,835.2 lb
- Max Static Load (lb): 676,046.8 lb
- Net Weight: 0.70
- Weight unit: LB
Duralon 701-01088-072 Heavywall Straight Sleeve Filament Bearing