701-01048-168 STRAIGHT SLEEVE
10388976
MFG #: Duralon
$0.00
/ EA
- Inner Diameter [Max] (in): 3.01 in
- Inner Diameter [Min] (in): 3.01 in
- Length [Min] (in): 5.23 in
- Outer Diameter [Max] (in): 3.5 in
- Outer Diameter [Min] (in): 3.5 in
- Wall Style: Heavywall
- Bearing Brand: REX DURALON
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 314,636.8 lb
- Max Static Load (lb): 865,251.2 lb
- Net Weight: 0.93
- Weight unit: LB
Duralon 701-01048-168 Heavywall Straight Sleeve Filament Bearing