701-00024-024 STRAIGHT SLEEVE
10388994
MFG #: Duralon
$0.00
/ EA
- Inner Diameter [Max] (in): 1.5 in
- Inner Diameter [Min] (in): 1.5 in
- Length [Min] (in): 0.73 in
- Outer Diameter [Max] (in): 1.69 in
- Outer Diameter [Min] (in): 1.688 in
- Wall Style: Thinwall
- Bearing Brand: REX DURALON
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 21,943.8 lb
- Max Static Load (lb): 84,483.63 lb
Duralon 701-00024-024 Thinwall Straight Sleeve Filament Bearing