701-01080-448 STRAIGHT SLEEVE
10389001
MFG #: Duralon
$0.00
/ EA
- Inner Diameter [Max] (in): 5.01 in
- Inner Diameter [Min] (in): 5.01 in
- Length [Min] (in): 14.23 in
- Outer Diameter [Max] (in): 5.5 in
- Outer Diameter [Min] (in): 5.5 in
- Wall Style: Heavywall
- Bearing Brand: REX DURALON
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 1,425,561.4 lb
- Max Static Load (lb): 3,920,293.85 lb
- Net Weight: 4.06
- Weight unit: LB
Duralon Filament Bearing - Catalogue Heavywall Series