701-01064-010 STRAIGHT SLEEVE
10389044
MFG #: Duralon
$0.00
/ EA
- Inner Diameter [Max] (in): 4.01 in
- Inner Diameter [Min] (in): 4.01 in
- Length [Min] (in): 0.29 in
- Outer Diameter [Max] (in): 4.5 in
- Outer Diameter [Min] (in): 4.5 in
- Wall Style: Heavywall
- Bearing Brand: REX DURALON
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 23,412.56 lb
- Max Static Load (lb): 64,384.54 lb
- Net Weight: 0.07
- Weight unit: LB
Duralon Filament Bearing - Catalogue Heavywall Series