701-01080-114 STRAIGHT SLEEVE
10389065
MFG #: Duralon
$0.00
/ EA
- Inner Diameter [Max] (in): 5.01 in
- Inner Diameter [Min] (in): 5.01 in
- Length [Min] (in): 3.54 in
- Outer Diameter [Max] (in): 5.5 in
- Outer Diameter [Min] (in): 5.5 in
- Wall Style: Heavywall
- Bearing Brand: REX DURALON
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 354,837.56 lb
- Max Static Load (lb): 975,803.29 lb
- Net Weight: 1.01
- Weight unit: LB
Duralon 701-01080-114 Heavywall Straight Sleeve Filament Bearing