701-01076-240 STRAIGHT SLEEVE
10389304
MFG #: Duralon
$0.00
/ EA
- Inner Diameter [Max] (in): 4.76 in
- Inner Diameter [Min] (in): 4.76 in
- Length [Min] (in): 7.48 in
- Outer Diameter [Max] (in): 5.25 in
- Outer Diameter [Min] (in): 5.25 in
- Wall Style: Heavywall
- Bearing Brand: REX DURALON
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 712,096 lb
- Max Static Load (lb): 1,958,264 lb
- Net Weight: 2.03
- Weight unit: LB
Duralon Filament Bearing - Catalogue Heavywall Series