701-01064-576 STRAIGHT SLEEVE
10389312
MFG #: Duralon
$0.00
/ EA
- Inner Diameter [Max] (in): 4.01 in
- Inner Diameter [Min] (in): 4.01 in
- Length [Min] (in): 18.23 in
- Outer Diameter [Max] (in): 4.5 in
- Outer Diameter [Min] (in): 4.5 in
- Wall Style: Heavywall
- Bearing Brand: REX DURALON
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 1,461,681.4 lb
- Max Static Load (lb): 4,019,623.85 lb
- Net Weight: 4.21
- Weight unit: LB
Duralon 701-01064-576 Heavywall Straight Sleeve Filament Bearing