701-01072-040 STRAIGHT SLEEVE
10389320
MFG #: Duralon
$0.00
/ EA
- Inner Diameter [Max] (in): 4.51 in
- Inner Diameter [Min] (in): 4.51 in
- Length [Min] (in): 1.23 in
- Outer Diameter [Max] (in): 5 in
- Outer Diameter [Min] (in): 5 in
- Wall Style: Heavywall
- Bearing Brand: REX DURALON
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 110,970.6 lb
- Max Static Load (lb): 305,169.15 lb
- Net Weight: 0.32
- Weight unit: LB
Duralon Filament Bearing - Catalogue Heavywall Series