701-00044-016 STRAIGHT SLEEVE
10389510
MFG #: Duralon
$0.00
/ EA
- Inner Diameter [Max] (in): 2.76 in
- Inner Diameter [Min] (in): 2.75 in
- Length [Min] (in): 0.48 in
- Outer Diameter [Max] (in): 2.95 in
- Outer Diameter [Min] (in): 2.948 in
- Wall Style: Thinwall
- Bearing Brand: REX DURALON
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 26,438.4 lb
- Max Static Load (lb): 101,787.84 lb
Duralon Filament Bearing - Catalogue Thinwall Series