701-01072-100 STRAIGHT SLEEVE
10389511
MFG #: Duralon
$0.00
/ EA
- Inner Diameter [Max] (in): 4.51 in
- Inner Diameter [Min] (in): 4.51 in
- Length [Min] (in): 3.11 in
- Outer Diameter [Max] (in): 5 in
- Outer Diameter [Min] (in): 5 in
- Wall Style: Heavywall
- Bearing Brand: REX DURALON
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 280,133.1 lb
- Max Static Load (lb): 770,366.03 lb
Duralon Filament Bearing - Catalogue Heavywall Series