701-01048-071 STRAIGHT SLEEVE
10389559
MFG #: Duralon
$0.00
/ EA
- Inner Diameter [Max] (in): 3.01 in
- Inner Diameter [Min] (in): 3.01 in
- Length [Min] (in): 2.2 in
- Outer Diameter [Max] (in): 3.5 in
- Outer Diameter [Min] (in): 3.5 in
- Wall Style: Heavywall
- Bearing Brand: REX DURALON
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 132,231.68 lb
- Max Static Load (lb): 363,637.12 lb
- Net Weight: 0.39
- Weight unit: LB
Duralon 701-01048-071 Heavywall Straight Sleeve Filament Bearing