701-00022-064 STRAIGHT SLEEVE
10389611
MFG #: Duralon
$0.00
/ EA
- Inner Diameter [Max] (in): 1.38 in
- Inner Diameter [Min] (in): 1.38 in
- Length [Min] (in): 1.98 in
- Outer Diameter [Max] (in): 1.56 in
- Outer Diameter [Min] (in): 1.563 in
- Wall Style: Thinwall
- Bearing Brand: REX DURALON
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 54,568.8 lb
- Max Static Load (lb): 210,089.88 lb
- Net Weight: 0.06
- Weight unit: LB
Duralon 701-00022-064 Thinwall Straight Sleeve Filament Bearing