701-00026-320 STRAIGHT SLEEVE
10389612
MFG #: Duralon
$0.00
/ EA
- Inner Diameter [Max] (in): 1.63 in
- Inner Diameter [Min] (in): 1.63 in
- Length [Min] (in): 10.01 in
- Outer Diameter [Max] (in): 1.81 in
- Outer Diameter [Min] (in): 1.813 in
- Wall Style: Thinwall
- Bearing Brand: REX DURALON
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 325,762.8 lb
- Max Static Load (lb): 1,254,186.78 lb
- Net Weight: 0.35
- Weight unit: LB
Duralon Filament Bearing - Catalogue Thinwall Series