701-00034-040 STRAIGHT SLEEVE
10389618
MFG #: Duralon
$0.00
/ EA
- Inner Diameter [Max] (in): 2.13 in
- Inner Diameter [Min] (in): 2.13 in
- Length [Min] (in): 1.23 in
- Outer Diameter [Max] (in): 2.31 in
- Outer Diameter [Min] (in): 2.313 in
- Wall Style: Thinwall
- Bearing Brand: REX DURALON
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 52,348.8 lb
- Max Static Load (lb): 201,542.88 lb
- Net Weight: 0.06
- Weight unit: LB
Duralon Filament Bearing - Catalogue Thinwall Series