701-00024-320 STRAIGHT SLEEVE
10389637
MFG #: Duralon
$0.00
/ EA
- Inner Diameter [Max] (in): 1.5 in
- Inner Diameter [Min] (in): 1.5 in
- Length [Min] (in): 10.01 in
- Outer Diameter [Max] (in): 1.69 in
- Outer Diameter [Min] (in): 1.688 in
- Wall Style: Thinwall
- Bearing Brand: REX DURALON
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 300,750.3 lb
- Max Static Load (lb): 1,157,888.66 lb
- Net Weight: 0.33
- Weight unit: LB
Duralon 701-00024-320 Thinwall Straight Sleeve Filament Bearing