701-01030-192 STRAIGHT SLEEVE
10389671
MFG #: Duralon
$0.00
/ EA
- Inner Diameter [Max] (in): 1.89 in
- Inner Diameter [Min] (in): 1.88 in
- Length [Min] (in): 5.98 in
- Outer Diameter [Max] (in): 2.25 in
- Outer Diameter [Min] (in): 2.375 in
- Wall Style: Heavywall
- Bearing Brand: REX DURALON
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 225,206.8 lb
- Max Static Load (lb): 619,318.7 lb
- Net Weight: 0.69
- Weight unit: LB
Duralon Filament Bearing - Catalogue Heavywall Series