701-01052-018 STRAIGHT SLEEVE
10389741
MFG #: Duralon
$0.00
/ EA
- Inner Diameter [Max] (in): 3.26 in
- Inner Diameter [Min] (in): 3.26 in
- Length [Min] (in): 0.54 in
- Outer Diameter [Max] (in): 3.75 in
- Outer Diameter [Min] (in): 3.75 in
- Wall Style: Heavywall
- Bearing Brand: REX DURALON
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 35,316.72 lb
- Max Static Load (lb): 97,120.98 lb
- Net Weight: 0.11
- Weight unit: LB
Duralon 701-01052-018 Heavywall Straight Sleeve Filament Bearing