701-01104-264 STRAIGHT SLEEVE
10389752
MFG #: Duralon
$0.00
/ EA
- Inner Diameter [Max] (in): 6.52 in
- Inner Diameter [Min] (in): 6.51 in
- Length [Min] (in): 8.23 in
- Outer Diameter [Max] (in): 7 in
- Outer Diameter [Min] (in): 7 in
- Wall Style: Heavywall
- Bearing Brand: REX DURALON
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 1,071,875.2 lb
- Max Static Load (lb): 2,947,656.8 lb
- Net Weight: 3.00
- Weight unit: LB
Duralon Filament Bearing - Catalogue Heavywall Series