701-01104-312 STRAIGHT SLEEVE
10389822
MFG #: Duralon
$0.00
/ EA
- Inner Diameter [Max] (in): 6.52 in
- Inner Diameter [Min] (in): 6.51 in
- Length [Min] (in): 9.73 in
- Outer Diameter [Max] (in): 7 in
- Outer Diameter [Min] (in): 7 in
- Wall Style: Heavywall
- Bearing Brand: REX DURALON
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 1,267,235.2 lb
- Max Static Load (lb): 3,484,896.8 lb
- Net Weight: 3.55
- Weight unit: LB
Duralon Filament Bearing - Catalogue Heavywall Series