701-00040-044 STRAIGHT SLEEVE
10389858
MFG #: Duralon
$0.00
/ EA
- Inner Diameter [Max] (in): 2.25 in
- Inner Diameter [Min] (in): 2.5 in
- Length [Min] (in): 1.36 in
- Outer Diameter [Max] (in): 2.69 in
- Outer Diameter [Min] (in): 2.688 in
- Wall Style: Thinwall
- Bearing Brand: REX DURALON
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 67,831.3 lb
- Max Static Load (lb): 261,150.51 lb
- Net Weight: 0.07
- Weight unit: LB
Duralon Filament Bearing - Catalogue Thinwall Series