701-01076-048 STRAIGHT SLEEVE
10389887
MFG #: Duralon
$0.00
/ EA
- Inner Diameter [Max] (in): 4.76 in
- Inner Diameter [Min] (in): 4.76 in
- Length [Min] (in): 1.48 in
- Outer Diameter [Max] (in): 5.25 in
- Outer Diameter [Min] (in): 5.25 in
- Wall Style: Heavywall
- Bearing Brand: REX DURALON
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 140,896 lb
- Max Static Load (lb): 387,464 lb
- Net Weight: 0.41
- Weight unit: LB
Duralon 701-01076-048 Heavywall Straight Sleeve Filament Bearing